Olet tässä: Murrelektronik – stay connected / Uutiset / Tuoteuutuudet / Detail page


marras 24, 2017

Impact67: Parameterize slots entirely as needed

The Murrelektronik compact field bus module Impact67 is now also available for Ethernet/IP and has just gained the CT14 ODVA certification. Thanks to its full encapsulation, this high-quality module guarantees high machine and plant availability.

The slots of the Impact67 can be parameterized as inputs, outputs, and IO-Link slots, depending on the specific application. This extreme flexibility comes along with tremendous cost savings since the number of modules per installation can be reduced to a minimum. Extensive diagnostic functions and the ability to build a ring structure further improve the system availability. A simple and intuitive web interface makes for a quick setup. “Quick Connect” ensures a short boot time for the module, which can be of particular value in the area of robotics. A broad portfolio of accessories, such as IO-Link/analog converters, IO-Link hubs, and practical inductive couplers, open up additional possibilities for the installation.