Murrelektronik

Olet tässä: Murrelektronik – stay connected / Uutiset / Tuoteuutuudet / Detail page

Tuoteuutiset

touko  12, 2017

Exact12 ATEX: Preventing Explosions

Murrelektronik’s Exact12 ATEX distribution boxes are ideal for use in potentially explosive atmospheres of zones 2 (gas) and 22 (dust), such as those in powder coating, painting facilities, wood processing plants, and flour mills.

The robust distribution boxes with four or eight slots (having two signals each) meet the relevant requirements of the ATEX EU Directive 2014/34/EU and are approved in compliance with the standards EN 60079-0/-15/-31. The distribution boxes have been tested with regard to temperature, impact, heating, and seal. The trunk cable is tightly connected. It is made of high-quality and halogen-free PUR and is available in a variety of lengths.

The perfectly adapted and specially designed cage ensures clear visibility of all LEDs and nameplates and protects the distribution box.

Practical and undetachable

The sealing contour of Exact12 ATEX is integrated in the housing and thus undetachable, even if mishandled. On other ATEX distribution boxes, the entire distribution box to be replaced for safety reasons if a seal became damaged or lost.

Lataukset