Murrelektronik

Olet tässä: Murrelektronik – stay connected / Uutiset / Tuoteuutuudet

Tuoteuutuudet

Sähkökeskuksiin, liitäntöihin ja kentälle

huhtikuu 17, 2018

Eco-Rail-2: Focus on the essentials

Eco-Rail-2 power supply units offer manufacturers of machinery and control cabinets the possibility...  lisää

huhtikuu 05, 2018

Automation meets Innovation: Murrelektronik at the 2018 Hanover trade fair

The 'Hannover Messe' is the world's most important trade fair for industry, and this year, once...  lisää

helmikuu 26, 2018

Mico Pro: Current Monitoring Modularized to the Maximum Effect

Mico Pro is the new and innovative current monitoring system from Murrelektronik. The modular...  lisää

helmikuu 12, 2018

Master of All Processes

Easy and cost-efficient connection of the Modlight70 signal tower using the Cube67 fieldbus system  lisää

tammikuu 29, 2018

Emparro ACCUcontrol: Keeping machines running

Few things are as irritating (or expensive) as unplanned downtimes of plants and machines. The...  lisää

joulukuu 01, 2017

Build Your Own Mico Pro Online

Every Mico Pro station is unique. The intelligent current monitoring system from Murrelektronik can...  lisää

joulukuu 01, 2017

MASI20: An especially affordable way to connect signals to a control system

The MASI installation solution, the Murrelektronik AS-Interface system, allows the simple and...  lisää

marraskuu 24, 2017

Tree M: Perfect networking in the field

The Murrelektronik IP67 managed switches ensure fast data communication and seamless networking....  lisää