Kiinnostaako tietty tuote tai tuotealue? Lataa PDF napsauttamalla sen otsikkoa.
The Xelity 10 TX IP67 switch from Murrelektronik opens up smart, decentralized data management for IIoT. With the IP67 rated Xelity 10 TX managed switch, fail-safe networks can be implemented under the most difficult conditions in the most diverse application scenarios – including fast data flow rates of up to 10 x Gigabit in one switch. The biggest benefit is the availability of 10 ports in an enormously small, but very robust, metal housing.
Viimeisin muutos: maaliskuu 28, 2022
PDF: 197.6 KB
Murrelektronik’s unmanaged Gigabit switches are the data workhorses in networks. Solidly covering basic functions. They connect network devices with each other and forward data as packets. In doing so, they shine with gigabit data transfer speeds.
PDF: 344.4 KB
Vario-X is an open, flexible and scalable automation platform with maximum performance at all levels and at all interfaces.
Viimeisin muutos: maaliskuu 30, 2022
PDF: 1.1 MB
MVK Pro and IMPACT67 Pro are the latest addition to Murrelektronik’s IP67 rated I/O system. Available for PROFINET, Ethernet/IP and EtherCAT protocols, each is equipped with eight IO-Link master ports. The L-coded M12 ports allow for daisy-chaining and provide up to 2 x 16 A power. Benefit from intelligent automation without control cabinets – made by Murrelektronik.
Viimeisin muutos: tammikuu 26, 2022
PDF: 7.9 MB
Murrelektronik always has the right connector for your Industrial Ethernet applications. With our newest family member, the M8 D-coded connector, we are opening the doors to miniaturization for Industrial Ethernet and Profinet applications. The connector’s compact dimensions reduce the needed installation space by 30%. This allows you to reduce your device’s footprint without sacrificing performance.
Viimeisin muutos: marraskuu 15, 2021
PDF: 255.8 KB
The mobile industry is still in its infancy, when it comes to the idea of “efficient installation technology”. Cable harnesses and terminal boxes are still considered state of the art in many applications. As technology develops and machine variety increases, the reality of a “cable harness” reaches its limits.
PDF: 549.7 KB
Elintarviketeollisuuden markkinastandardi Murrelektronikilta
Viimeisin muutos: lokakuu 5, 2021
PDF: 174.5 KB
Murrelektronik‘s modular plug & play solutions allow you to get your vision system up and running quickly. The decentralized installation of Ethernet, power & IO significantly cuts planning and installation effort since control cabinets can be smaller and cable routes shortened. In use, the detailed diagnostics in our solutions reduce your equipment downtime if a fault occurs in the system. i
Viimeisin muutos: syyskuu 14, 2021
PDF: 2.7 MB
Modlight Pro -LED-signaalitornit, Comlight57-LED-signaalivalot ja Modlight Illumix -LED-konevalo
Viimeisin muutos: huhtikuu 7, 2021
PDF: 1.5 MB
Ratkaisut älykkääseen virranjakeluun
Viimeisin muutos: maaliskuu 24, 2021
PDF: 1.7 MB